Quantity | Unit price |
---|---|
1 - 249 | $2.2405 |
250 - 499 | $1.1128 |
500 - 999 | $0.4451 |
1000 - 2999 | $0.1984 |
3000 - 5999 | $0.1893 |
6000 - 8999 | $0.1772 |
9000 - 11999 | $0.1681 |
12000 + | $0.1585 |
Compatible Outside Tube Diameter | 30.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.181 in |
Compatible Tube Gauge | 11-19 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue