Quantity | Unit price |
---|---|
1 - 249 | $2.2556 |
250 - 499 | $1.1233 |
500 - 999 | $0.4497 |
1000 - 2999 | $0.1998 |
3000 - 5999 | $0.1908 |
6000 - 8999 | $0.1786 |
9000 - 11999 | $0.1696 |
12000 + | $0.1597 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 32.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.26 in |
Compatible Tube Gauge | 11-19 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue