Quantity | Unit price |
---|---|
1 - 124 | $1.5592 |
125 - 374 | $0.7766 |
375 - 749 | $0.3119 |
750 - 1499 | $0.2075 |
1500 - 4499 | $0.1383 |
4500 - 5999 | $0.1314 |
6000 - 10499 | $0.1245 |
10500 + | $0.1176 |
Compatible Outside Tube Diameter | 22.0 mm |
---|---|
Compatible Outside Tube Diameter | 0.866 in |
Compatible Tube Gauge | 14-20 |
Color | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue