Quantity | Unit price |
---|---|
1 - 249 | $1.8621 |
250 - 499 | $0.9251 |
500 - 749 | $0.3709 |
750 - 999 | $0.2468 |
1000 - 3999 | $0.1651 |
4000 - 7999 | $0.1561 |
8000 - 11999 | $0.1483 |
12000 + | $0.1399 |
Compatible Outside Tube Diameter | 25.4 mm |
---|---|
Compatible Outside Tube Diameter | 1.000 in |
Compatible Tube Gauge | 11-19 |
Color | White |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue