Quantity | Unit price |
---|---|
1 - 99 | $4.3295 |
100 - 249 | $2.1497 |
250 - 499 | $0.8645 |
500 - 999 | $0.5752 |
1000 - 4999 | $0.3845 |
5000 - 8999 | $0.365 |
9000 + | $0.3468 |
Compatible Outside Tube Diameter | 44.5 mm |
---|---|
Compatible Outside Tube Diameter | 1.750 in |
Compatible Tube Gauge | 11-19 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue