Quantity | Unit price |
---|---|
1 - 49 | $3.0429 |
50 - 199 | $1.514 |
200 - 399 | $0.6087 |
400 - 799 | $0.4057 |
800 - 3999 | $0.271 |
4000 - 7999 | $0.2559 |
8000 + | $0.2439 |
Compatible Outside Tube Diameter | 47.6 mm |
---|---|
Compatible Outside Tube Diameter | 1.875 in |
Compatible Tube Gauge | 11-19 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue