Quantity | Unit price |
---|---|
1 - 499 | $0.7766 |
500 - 999 | $0.3891 |
1000 - 2499 | $0.1561 |
2500 - 7499 | $0.0691 |
7500 - 14999 | $0.0657 |
15000 - 22499 | $0.0622 |
22500 + | $0.0589 |
Compatible Outside Tube Diameter | 12.0 mm |
---|---|
Compatible Outside Tube Diameter | 0.472 in |
Compatible Tube Gauge | 14-20 |
Color | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue