Quantity | Unit price |
---|---|
1 - 249 | $2.3313 |
250 - 499 | $1.1657 |
500 - 749 | $0.4663 |
750 - 1499 | $0.3119 |
1500 - 4499 | $0.2075 |
4500 - 8999 | $0.1968 |
9000 + | $0.1864 |
Compatible Outside Tube Diameter | 34.9 mm |
---|---|
Compatible Outside Tube Diameter | 1.375 in |
Compatible Tube Gauge | 11-19 |
Color | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue