Quantity | Unit price |
---|---|
1 - 199 | $2.2556 |
200 - 349 | $1.1233 |
350 - 499 | $0.4497 |
500 - 999 | $0.2997 |
1000 - 4999 | $0.1998 |
5000 - 8999 | $0.1908 |
9000 + | $0.1786 |
Compatible Outside Tube Diameter | 41.3 mm |
---|---|
Compatible Outside Tube Diameter | 1.625 in |
Compatible Tube Gauge | 11-19 |
Color | White |
Finish | Textured |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue