Quantity | Unit price |
---|---|
1 - 19 | $6.5547 |
20 - 61 | $3.2699 |
62 - 124 | $1.3125 |
125 - 249 | $0.875 |
250 - 1249 | $0.5829 |
1250 - 2499 | $0.5541 |
2500 + | $0.5253 |
Compatible Outside Tube Diameter | 63.5 mm |
---|---|
Compatible Outside Tube Diameter | 2.500 in |
Compatible Tube Gauge | 11-19 |
Color | White |
Finish | Textured |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue