Quantity | Unit price |
---|---|
1 - 249 | $3.6938 |
250 - 499 | $1.847 |
500 - 749 | $0.7387 |
750 - 1499 | $0.4921 |
1500 - 4499 | $0.3286 |
4500 - 8999 | $0.3119 |
9000 + | $0.2953 |
Compatible Outside Tube Diameter | 38.1 mm |
---|---|
Compatible Outside Tube Diameter | 1.500 in |
Compatible Tube Gauge | 8-12 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue