Quantity | Unit price |
---|---|
1 - 39 | $9.9306 |
40 - 99 | $4.9502 |
100 - 199 | $1.9832 |
200 - 399 | $1.3247 |
400 - 1999 | $0.8827 |
2000 - 3999 | $0.8387 |
4000 - 5999 | $0.7948 |
6000 - 7999 | $0.7508 |
8000 + | $0.707 |
Compatible Outside Tube Diameter | 60.3 mm |
---|---|
Compatible Outside Tube Diameter | 2.375 in |
Compatible Tube Gauge | 5-8 |
Color | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue