Quantity | Unit price |
---|---|
1 - 999 | $0.8705 |
1000 - 1999 | $0.436 |
2000 - 9999 | $0.1741 |
10000 - 19999 | $0.0774 |
20000 - 29999 | $0.0658 |
30000 + | $0.0617 |
Compatible Outside Tube Diameter | 12.7 mm |
---|---|
Compatible Outside Tube Diameter | 0.500 in |
Compatible Tube Gauge | 18 |
Color | Black |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue