Quantity | Unit price |
---|---|
1 - 499 | $1.0991 |
500 - 999 | $0.5511 |
1000 - 4999 | $0.2196 |
5000 - 9999 | $0.0978 |
10000 - 14999 | $0.0881 |
15000 + | $0.0832 |
Compatible Outside Tube Diameter | 19.1 mm |
---|---|
Compatible Outside Tube Diameter | 0.750 in |
Compatible Tube Gauge | 18 |
Color | Black |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue