Quantity | Unit price |
---|---|
1 - 199 | $2.8308 |
200 - 399 | $1.4155 |
400 - 1999 | $0.5663 |
2000 - 5999 | $0.2513 |
6000 - 11999 | $0.2271 |
12000 + | $0.2135 |
Compatible Outside Tube Diameter | 38.1 mm |
---|---|
Compatible Outside Tube Diameter | 1.500 in |
Compatible Tube Gauge | 18 |
Color | Black |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue