Quantity | Unit price |
---|---|
1 - 149 | $3.2396 |
150 - 299 | $1.6199 |
300 - 1499 | $0.6479 |
1500 - 5999 | $0.2877 |
6000 - 10499 | $0.259 |
10500 + | $0.2439 |
Compatible Outside Tube Diameter | 44.5 mm |
---|---|
Compatible Outside Tube Diameter | 1.750 in |
Compatible Tube Gauge | 18 |
Color | Black |
Material | LDPE |
Full Material | Low-Density Polyethylene |
Head Shape | Round |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue