Quantity | Unit price |
---|---|
1 - 624 | $1.0582 |
625 - 1249 | $0.7569 |
1250 - 2499 | $0.5298 |
2500 - 4999 | $0.377 |
5000 - 24999 | $0.3013 |
25000 - 49999 | $0.2877 |
50000 + | $0.2725 |
Inside Depth | 7.1 mm |
---|---|
Inside Depth | 0.280 in |
Inside Diameter | 6.9 mm |
Inside Diameter | 0.270 in |
Outside Diameter | 21.2 mm |
Outside Diameter | 0.835 in |
Spacer Length | 17.1 mm |
Spacer Length | 0.675 in |
Tube Diameter | 25.4 mm |
Tube Diameter | 1.000 in |
Base Shape | Round Coved |
Bumper Foot Style | Screw On |
Color | Natural |
Full Material | Nylon |
Material | Nylon |
Mount Type | Screw Mount |
Number of Mounting Holes | 1 |
Type | Coved Screw-On Bumper Feet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue