Quantity | Unit price |
---|---|
1 - 9 | $8.67 |
10 + | $7.73 |
Leaf Thickness | 14.0 mm |
---|---|
Leaf Thickness | 0.551 in |
Overall Length | 66.0 mm |
Overall Length | 2.598 in |
Overall Thickness | 25.5 mm |
Overall Thickness | 1.004 in |
Overall Width | 14.0 mm |
Overall Width | 0.551 in |
Body Material | Zinc Alloy |
Color | Silver |
Finish | Chrome Plated |
Full Material | Zinc Alloy |
Hinge Type | Side Mount Hinge |
Includes | Fasteners not included |
Material | Zinc Alloy |
Mounting Method | Screw, Bolt |
Mounting Orientation | Universal |
Pin Material | Stainless Steel |
Removability | Fixed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.