| Quantity | Unit price |
|---|---|
| 1 - 9 | $7.99 |
| 10 + | $7.13 |
| Leaf Thickness | 14.0 mm |
|---|---|
| Leaf Thickness | 0.551 in |
| Overall Length | 66.0 mm |
| Overall Length | 2.598 in |
| Overall Thickness | 19.5 mm |
| Overall Thickness | 0.768 in |
| Overall Width | 14.0 mm |
| Overall Width | 0.551 in |
| Body Material | Zinc Alloy |
| Color | Black |
| Finish | Black Powder-Coated |
| Full Material | Zinc Alloy |
| Hinge Type | Side Mount Hinge |
| Includes | Fasteners not included |
| Material | Zinc Alloy |
| Mounting Method | Screw, Bolt |
| Mounting Orientation | Universal |
| Pin Material | Stainless Steel |
| Removability | Fixed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue