Quantity | Unit price |
---|---|
1 - 9 | $23.20 |
10 + | $20.31 |
Leaf Thickness | 16.0 mm |
---|---|
Leaf Thickness | 0.63 in |
Overall Length | 49.0 mm |
Overall Length | 1.929 in |
Overall Thickness | 18.0 mm |
Overall Thickness | 0.709 in |
Overall Width | 18.0 mm |
Overall Width | 0.709 in |
Stud Length | 14.0 mm |
Stud Length | 0.551 in |
Body Material | Steel |
Color | Silver |
Finish | Zinc-Plated |
Full Material | C45 Steel |
Hinge Type | Side Mount Hinge |
Includes | Fasteners not included |
Material | Steel |
Mounting Method | Nuts |
Mounting Orientation | Universal |
Pin Material | Stainless Steel |
Removability | Fixed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.