Our Spiral Wrap Hose Protectors, more commonly known as Spiral Hose Guard or Hose Wraps, are ideal for use with hydraulic or pneumatic hoses. The hydraulic hose protector spiral protects against cuts, abrasions, crushing, and ultraviolet rays that regularly destroy expensive hoses.
Included in our range are TECTORGUARD® Spiral Hose Guards, available in medium or heavy day hose protector options. These hose protectors are easy and safe to install either before or after the hose assembly is mounted. The heavy duty, double-bevelled design on the inside of the spiral hose protector and outside edge prevents snagging or cutting during installation. The spiral goes up and to the left.
Also available is a srange of heavy duty - heavy abrasion Hose Protection Wrap. The double bevelled design prevents snagging or cutting during installation. Spiral goes up and to the right.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | For Use With | Compatible Hose Diameter | View | |
---|---|---|---|---|---|
$199.08 - $248.54 | 211 In stock |
-4 Hydraulic Hose
|
0.492 in
12.5 mm
|
||
SGX25HA | $265.45 - $331.81 | 532 In stock |
-6 and -8 Hydraulic Hose
|
0.750 in
19.1 mm
|
|
SGX39HA | $376.05 - $469.74 | 172 In stock |
-16 Hydraulic Hose
|
1.250 in
31.8 mm
|
|
$157.45 - $197.79 | Request the lead time here |
-20 Hydraulic Hose
|
1.600 in
40.6 mm
|
||
$398.17 - $497.07 | 97 In stock |
-48 Hydraulic Hose
|
3.064 in
77.8 mm
|
||
SGX102HA | $297.98 - $373.46 | 63 In stock |
-56 Hydraulic Hose
|
3.500 in
88.9 mm
|
|
$136.63 - $171.77 | 328 In stock |
-4 Hydraulic Hose
|
0.492 in
12.5 mm
|
||
$200.39 - $249.83 | 133 In stock |
-6 and -8 Hydraulic Hose
|
0.750 in
19.1 mm
|
||
$255.03 - $320.10 | 51 In stock |
-16 Hydraulic Hose
|
1.250 in
31.8 mm
|
||
SGX59HA | $662.32 - $828.89 | 437 In stock |
-24 Hydraulic Hose
|
2.000 in
50.8 mm
|
|
$309.69 - $386.46 | 18 In stock |
-48 Hydraulic Hose
|
3.064 in
77.8 mm
|
||
$309.69 - $386.46 | 83 In stock |
-64 Hydraulic Hose
|
4.000 in
101.6 mm
|
||
$221.21 - $275.87 | 740 In stock |
-4, -5 and -6 Hydraulic Hose
|
0.668 in
17 mm
|
||
SGX32HA | $320.10 - $400.77 | 287 In stock |
-10 and -12 Hydraulic Hose
|
1.014 in
25.8 mm
|
|
SGX45HA | $452.83 - $566.03 | 59 In stock |
-16 Hydraulic Hose
|
1.500 in
38.1 mm
|
|
$452.83 - $566.03 | 36 In stock |
-32 Hydraulic Hose
|
2.457 in
62.4 mm
|
||
SGX165HA | $320.10 - $400.77 | 13 In stock |
-96 Hydraulic Hose
|
6.000 in
152.4 mm
|
|
SGX20MA | $152.24 - $189.98 | 212 In stock |
-4, -5 and -6 Hydraulic Hose
|
0.668 in
17 mm
|
|
SGX32MA | $247.23 - $309.69 | 436 In stock |
-10 and -12 Hydraulic Hose
|
1.014 in
25.8 mm
|
|
SGX50HA | $243.33 - $303.19 | 33 In stock |
-20 Hydraulic Hose
|
1.600 in
40.6 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.