Menu Search

Spring Clips - Snap-In, Hinged, Plastic

In stock

These Hinged Spring Clips are ideal for clamping cables to a panel. They attach to the panel using the push-fit fastener attached.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Fitting Style Compatible Hole Diameter Minimum Panel Thickness View
$0.1221 - $0.1389 3000 In stock
Snap-Lock
0.047 in
$0.1344 - $0.1529 1000 In stock
Press-Fit
0.252 in
Spring Clip 42.1 mm 14.3 mm Natural Nylon 6/6

HFCC-A-8-01

Price Range
$0.1389 - $0.1221

Stock Levels
3000 In stock
Attributes
  • Maximum Panel Thickness
    0.079 in
  • Minimum Panel Thickness
    0.047 in
  • Panel Thickness Range
    0.047 - 0.079 in
  • Color
    Natural
  • Fitting Style
    Snap-Lock
Spring Clip 42.9 mm 11.1 mm Natural Nylon 6/6

HFCC-BH-8-01

Price Range
$0.1529 - $0.1344

Stock Levels
1000 In stock
Attributes
  • Maximum Panel Thickness
    0.252 in
  • Minimum Panel Thickness
    0.252 in
  • Panel Thickness Range
    0.252 in
  • Color
    Natural
  • Fitting Style
    Press-Fit