Menu Search

Square Tube Insert Glides

In stock

Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: ABS, Butyrate, LDPE, HDPE
  • Colour: Black, Clear, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
149 results
Product SKUs information
Item Code Price range Availability Color Material Finish Compatible Tube Size Maximum Wall Thickness Compatible Tube Gauge View
$0.1196 - $1.6736 5964 In stock
Black
ABS
Polished
1.000 in
0.049 in
18.0
$0.1803 - $0.7017 20804 In stock
Black
ABS
Polished
1.125 in
0.049 in
18.0
$0.2029 - $2.832 4590 In stock
Black
ABS
Polished
1.250 in
0.065 in
16.0
SIG1325A $0.3056 - $4.2738 15140 In stock
Black
ABS
Polished
1.500 in
0.065 in
16.0
$0.1803 - $0.7017 2405 In stock
Black
ABS
Polished
1.125 in
0.065 in
16.0
$0.227 - $0.8819 14750 In stock
Black
ABS
Polished
1.250 in
0.083 in
14.0
$0.2865 - $4.0067 1353 In stock
Black
ABS
Polished
1.500 in
0.120 in
11.0
$0.1538 - $0.5665 Request the lead time here
Black
ABS
Polished
0.375 in
0.065 in
16.0
$0.1462 - $0.539 2300 In stock
Black
ABS
Polished
0.375 in
0.042 in
19.0
$0.0821 - $1.1537 8808 In stock
Black
ABS
Polished
0.625 in
0.065 in
16.0
$0.1595 - $0.5875 Request the lead time here
Black
ABS
Polished
0.695 in
0.049 in
18.0
$0.1253 - $1.754 10074 In stock
Black
ABS
Polished
0.750 in
0.120 in
11.0
$0.109 - $0.4807 7783 In stock
Black
ABS
Polished
0.875 in
0.065 in
16.0
$0.1755 - $1.1328 9010 In stock
Black
ABS
Polished
1.000 in
0.120 in
11.0
$0.1426 - $0.5246 13325 In stock
Black
ABS
Polished
0.725 in
0.120 in
11.0
$0.3733 - $5.2295 Request the lead time here
Black
ABS
Polished
2.000 in
0.083 in
14.0
$1.3662 - $5.3101 2410 In stock
Black
ABS
Polished
3.000 in
0.120 in
11.0
$0.4261 - $0.8301 Request the lead time here
Black
LDPE
Chrome
0.622 in
2.000 in
14-19
$0.064 - $0.846 28037 In stock
Black
LDPE
Polished
0.500 in
0.065 in
16-20
$1.058 - $2.0582 7966 In stock
Black
LDPE
Chrome
1 in
2.000 in
14-19
  • of 8
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1255A

Price Range
$1.6736 - $0.1196

Stock Levels
5964 In stock
Attributes
  • Compatible Tube Size
    1.000 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1275A

Price Range
$0.7017 - $0.1803

Stock Levels
20804 In stock
Attributes
  • Compatible Tube Size
    1.125 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1295A

Price Range
$2.832 - $0.2029

Stock Levels
4590 In stock
Attributes
  • Compatible Tube Size
    1.250 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1325A

Price Range
$4.2738 - $0.3056

Stock Levels
15140 In stock
Attributes
  • Compatible Tube Size
    1.500 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1270A

Price Range
$0.7017 - $0.1803

Stock Levels
2405 In stock
Attributes
  • Compatible Tube Size
    1.125 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1290A

Price Range
$0.8819 - $0.227

Stock Levels
14750 In stock
Attributes
  • Compatible Tube Size
    1.250 in
  • Compatible Tube Gauge
    14.0
  • Maximum Wall Thickness
    0.083 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1310A

Price Range
$4.0067 - $0.2865

Stock Levels
1353 In stock
Attributes
  • Compatible Tube Size
    1.500 in
  • Compatible Tube Gauge
    11.0
  • Maximum Wall Thickness
    0.120 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.375 in 16.0 Black ABS

SIG1100A

Price Range
$0.5665 - $0.1538

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.375 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.375 in 19.0 Black ABS

SIG1105A

Price Range
$0.539 - $0.1462

Stock Levels
2300 In stock
Attributes
  • Compatible Tube Size
    0.375 in
  • Compatible Tube Gauge
    19.0
  • Maximum Wall Thickness
    0.042 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.625 in 16.0 Black ABS

SIG1120A

Price Range
$1.1537 - $0.0821

Stock Levels
8808 In stock
Attributes
  • Compatible Tube Size
    0.625 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square .695 in 18.0 Black ABS

SIG1140A

Price Range
$0.5875 - $0.1595

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.695 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.750 in 11.0 Black ABS

SIG1160A

Price Range
$1.754 - $0.1253

Stock Levels
10074 In stock
Attributes
  • Compatible Tube Size
    0.750 in
  • Compatible Tube Gauge
    11.0
  • Maximum Wall Thickness
    0.120 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.875 in 16.0 Black ABS

SIG1220C

Price Range
$0.4807 - $0.109

Stock Levels
7783 In stock
Attributes
  • Compatible Tube Size
    0.875 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 1.000 in 11.0 Black ABS

SIG1235A

Price Range
$1.1328 - $0.1755

Stock Levels
9010 In stock
Attributes
  • Compatible Tube Size
    1.000 in
  • Compatible Tube Gauge
    11.0
  • Maximum Wall Thickness
    0.120 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square .725 in 11.0 Black ABS

SIG1150A

Price Range
$0.5246 - $0.1426

Stock Levels
13325 In stock
Attributes
  • Compatible Tube Size
    0.725 in
  • Compatible Tube Gauge
    11.0
  • Maximum Wall Thickness
    0.120 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1370A

Price Range
$5.2295 - $0.3733

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    2.000 in
  • Compatible Tube Gauge
    14.0
  • Maximum Wall Thickness
    0.083 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1390A

Price Range
$5.3101 - $1.3662

Stock Levels
2410 In stock
Attributes
  • Compatible Tube Size
    3.000 in
  • Compatible Tube Gauge
    11.0
  • Maximum Wall Thickness
    0.120 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide 14-19 15.8 mm 2.000 in Black LDPE

SQP465341A

Price Range
$0.8301 - $0.4261

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.622 in
  • Compatible Tube Gauge
    14-19
  • Minimum Wall Thickness
    1.000 in
  • Maximum Wall Thickness
    2.000 in
  • Material
    LDPE
Square Glide 16-20 0.500 in 0.065 in Black LDPE

SQR051620A

Price Range
$0.846 - $0.064

Stock Levels
28037 In stock
Attributes
  • Compatible Tube Size
    0.500 in
  • Compatible Tube Gauge
    16-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.065 in
  • Material
    LDPE
Square Glide 14-19 25.4 mm 2.000 in Black LDPE

SQP465343A

Price Range
$2.0582 - $1.058

Stock Levels
7966 In stock
Attributes
  • Compatible Tube Size
    1 in
  • Compatible Tube Gauge
    14-19
  • Minimum Wall Thickness
    1.000 in
  • Maximum Wall Thickness
    2.000 in
  • Material
    LDPE