Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$0.90 - $3.35 2511 In stock
5/16-18
Nylon;Low-Carbon Steel
1.000 in
$0.58 - $1.87 2235 In stock
5/16-18
Nylon;Low-Carbon Steel
1.000 in
$1.01 - $3.35 Request the lead time here
5/16-18
Nylon;Low-Carbon Steel
1.375 in
$0.56 - $1.79 7848 In stock
5/16-18
Nylon;Low-Carbon Steel
1.000 in
$0.56 - $1.79 10876 In stock
5/16-18
Nylon;Low-Carbon Steel
1.000 in
$0.56 - $2.01 2366 In stock
1/4-20
Nylon;Low-Carbon Steel
0.748 in
$0.42 - $1.87 6687 In stock
1/4-20
Nylon;Low-Carbon Steel
0.945 in
$0.56 - $1.68 5528 In stock
1/4-20
Nylon;Low-Carbon Steel
1.000 in
$1.01 - $3.46 6574 In stock
1/4-20
Nylon;Low-Carbon Steel
1.375 in
$0.87 - $3.31 984 In stock
5/16-18
Nylon;Low-Carbon Steel
1.375 in
$0.84 - $3.72 2094 In stock
5/16-18
Polypropylene;Low-Carbon Steel
0.984 in
$1.04 - $4.59 8547 In stock
5/16-18
Polypropylene;Low-Carbon Steel
1.181 in
$0.42 - $2.32 2632 In stock
1/4-20
Nylon;Low-Carbon Steel
1.063 in
$0.42 - $1.57 1920 In stock
1/4-20
Nylon;Low-Carbon Steel
1.000 in
$1.86 - $8.18 4696 In stock
1/2-13
Polypropylene;Low-Carbon Steel
1.500 in
$1.31 - $5.70 4589 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.890 in
$1.15 - $5.04 276 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.181 in
$1.21 - $5.28 2969 In stock
5/16-18
Polypropylene;Low-Carbon Steel
1.500 in
AFR1010A $0.67 - $2.23 2988 In stock
1/4-20
Nylon;Low-Carbon Steel
1.125 in
$1.40 - $6.06 3209 In stock
3/8-16
Polypropylene;Low-Carbon Steel
1.500 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG1030A

Price Range
$3.35 - $0.90

Stock Levels
2511 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2030A

Price Range
$1.87 - $0.58

Stock Levels
2235 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2060A

Price Range
$3.35 - $1.01

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG1010A

Price Range
$1.79 - $0.56

Stock Levels
7848 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2010A

Price Range
$1.79 - $0.56

Stock Levels
10876 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 19 mm | 0.748 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1015A

Price Range
$2.01 - $0.56

Stock Levels
2366 In stock
Attributes
  • Base Diameter
    0.748 in
  • Base Height
    0.236 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 24 mm | 0.945 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1035A

Price Range
$1.87 - $0.42

Stock Levels
6687 In stock
Attributes
  • Base Diameter
    0.945 in
  • Base Height
    0.236 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1020A

Price Range
$1.68 - $0.56

Stock Levels
5528 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2045A

Price Range
$3.46 - $1.01

Stock Levels
6574 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2075A

Price Range
$3.31 - $0.87

Stock Levels
984 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP25110A

Price Range
$3.72 - $0.84

Stock Levels
2094 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30120A

Price Range
$4.59 - $1.04

Stock Levels
8547 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 27 mm | 1.063 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1045A

Price Range
$2.32 - $0.42

Stock Levels
2632 In stock
Attributes
  • Base Diameter
    1.063 in
  • Base Height
    0.236 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1040A

Price Range
$1.57 - $0.42

Stock Levels
1920 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.750 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38290A

Price Range
$8.18 - $1.86

Stock Levels
4696 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48180A

Price Range
$5.70 - $1.31

Stock Levels
4589 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30180A

Price Range
$5.04 - $1.15

Stock Levels
276 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38130A

Price Range
$5.28 - $1.21

Stock Levels
2969 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 28.6 mm | 1.125 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFR1010A

Price Range
$2.23 - $0.67

Stock Levels
2988 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Color
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38200A

Price Range
$6.06 - $1.40

Stock Levels
3209 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Color
    Black