Menu Search

Wire Saddle - Optical Fiber, Mini

In stock

The micro wire saddles are suitable for fiber wires and protecting their delicate nature.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Hole Diameter All
6 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
$0.1789 - $0.1939 12000 In stock
$0.1446 - $0.1565 31000 In stock
MOFNSA-2-19 $0.1789 - $0.1939 19000 In stock
0.125 in
$0.1446 - $0.1565 6000 In stock
0.125 in
MOFNSB-2-19A-RT $0.2315 - $0.2507 9000 In stock
0.28 in
$0.1779 - $0.1928 8000 In stock
0.28 in
Wire Saddle - Push-In ; Inside Height - 2.5 mm | 0.100 in ; Inside Width - 7.1 mm | 0.280 in

MOFNSP-2-19

Price Range
$0.1939 - $0.1789

Stock Levels
12000 In stock
Attributes
  • Inside Height
    0.100 in
  • Inside Width
    0.280 in
  • Maximum Panel Thickness
    0.093 in
  • Overall Height
    0.340 in
  • Panel Thickness Range
    0.093 in
N/A - Push-In ; Inside Height - 2.5 mm | 0.100 in ; Inside Width - 7.1 mm | 0.280 in

MOFNSP-2-01

Price Range
$0.1565 - $0.1446

Stock Levels
31000 In stock
Attributes
  • Inside Height
    0.100 in
  • Inside Width
    0.280 in
  • Maximum Panel Thickness
    0.093 in
  • Overall Height
    0.340 in
  • Panel Thickness Range
    0.093 in
Wire Saddle - Push-In ; Inside Height - 2.5 mm | 0.100 in ; Inside Width - 7.1 mm | 0.280 in

MOFNSA-2-19

Price Range
$0.1939 - $0.1789

Stock Levels
19000 In stock
Attributes
  • Compatible Hole Diameter
    0.125 in
  • Inside Height
    0.100 in
  • Inside Width
    0.280 in
  • Maximum Panel Thickness
    0.093 in
  • Overall Height
    0.340 in
Wire Saddle - Push-In ; Inside Height - 2.5 mm | 0.100 in ; Inside Width - 7.1 mm | 0.280 in

MOFNSA-2-01

Price Range
$0.1565 - $0.1446

Stock Levels
6000 In stock
Attributes
  • Compatible Hole Diameter
    0.125 in
  • Inside Height
    0.100 in
  • Inside Width
    0.280 in
  • Maximum Panel Thickness
    0.093 in
  • Overall Height
    0.340 in
Wire Saddle - Compatible Hole Diameter - 7.1 mm | 0.28 in ; Inside Width - 7.1 mm | 0.280 in ; Overall Width - 12.7 mm | 0.5 in; PA

MOFNSB-2-19A-RT

Price Range
$0.2507 - $0.2315

Stock Levels
9000 In stock
Attributes
  • Base Length
    0.5 in
  • Base Width
    0.382 in
  • Compatible Hole Diameter
    0.28 in
  • Inside Height
    0.098 in
  • Inside Width
    0.28 in
Wire Saddle - Compatible Hole Diameter - 7.1 mm | 0.28 in ; Inside Width - 7.1 mm | 0.280 in ; Overall Width - 12.7 mm | 0.5 in; PA

MOFNSB-2-01A-RT

Price Range
$0.1928 - $0.1779

Stock Levels
8000 In stock
Attributes
  • Base Length
    0.5 in
  • Base Width
    0.382 in
  • Compatible Hole Diameter
    0.28 in
  • Inside Height
    0.098 in
  • Inside Width
    0.28 in