For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(18 product groups)
Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.
The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Strain Relief Clamp, also know as a Cable Strain Clamp or simple as a Relief Clamp, mount into a chassis to secure the main power cable appliances. The clamp strain provides strain relief to the cable; it also protects the cable from the metal cut-out, while the screw mounting provides a secure fastening.
The Wire Strain Relief Clamp can be securely installed using two screws. Our range is made from UL94 V2 rated Nylon 6/6 that is gray in appearance.
These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.
The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.
Options included with a double-sided adhesive tape that includes a convenient release tab and small-profile options that are ideal for routing fibre.. One-size-fits all options are also available.
These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.
The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.
Features a small-profile that is ideal for routing fibre.
Attaches to the edge of a panel and clips onto wires and cables. Can attach to a panel 1.0-2.0mm thick.
These mini wire saddles have an adhesive base, for quick installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These mini wire saddles have a side-entry, ideal when space is restricted, they also have an adhesive base fastener for quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
These mini wire saddles have a fir tree mount for quick and easy installation.
These mini wire saddles have a snap-in arrowhead mount for quick and easy installation.
These wire saddles hold wires in place and away from the panel that the fastener is attached to, ideal for circuit boards or electrical boards that require no interference.
These wire saddles have a fir tree mount fastener and are non-locking, meaning that your wires can be removed and replaced easily.
These wire saddles have snap-in fastening and are non-locking, meaning that your wires can be removed and replaced easily.
Locks into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.
Great for applications where you require the wires to be close to the edge of the panel. Simply push the wires through the arms to hold in place.
These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is non-locking, meaning that your wires can be removed and replaced easily.
Side-Entry Wire Saddles are ideal when space may be restricted and therefore side-entry is required.
These wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.