Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Nylon PCB Spacers

 (66 product groups)

Nylon is a popular material for PCB (Printed Circuit Board) spacers for several reasons and that's why our range is packed with a huge choice of PCB spacers for your various applications.

What are the benefits of Nylon PCB Spacers?

Insulation: Nylon is an excellent electrical insulator. This is crucial in electronic applications, as it prevents the flow of electrical current between conductive elements, reducing the risk of short circuits.

Non-Conductive: Unlike metals, nylon does not conduct electricity. This property is essential for isolating electronic components and preventing unintended electrical connections.

Durable and Lightweight: Nylon is known for its durability and strength-to-weight ratio. It can withstand mechanical stress without deforming or breaking, which is crucial for providing stable support to PCBs.

Corrosion Resistance: Nylon is highly resistant to corrosion, making it suitable for environments where exposure to moisture or chemicals is a concern.

Chemical Resistance: It is also resistant to many chemicals, providing protection in environments where exposure to various substances is possible.

Temperature Stability: Nylon retains its structural integrity over a wide range of temperatures, making it suitable for use in both high-temperature and low-temperature environments.

Cost-Effective: Nylon is a cost-effective material compared to some alternatives like metal or specialized plastics. This makes it an economical choice for PCB spacer applications.

Reduced Vibrational Transmission: Nylon can help dampen vibrations, reducing the transmission of mechanical energy through the spacers. This can be beneficial in environments where vibration may affect electronic components.

Overall, the combination of electrical insulation, durability, chemical resistance, and cost-effectiveness makes nylon an excellent choice for PCB spacers. It provides the necessary support and insulation while ensuring the reliability and longevity of electronic systems.

List Grid

PCB Support Pillars - Teardrop Snap-Lock/Bayonet Nose Snap-Lock/Cupped One Side

These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability

PCB Support Pillars - Two-Prong Snap-Lock Large Base/Two-Prong Snap-Fit

These spacers are mounted on both sides with a low profile two-prong fastener. One side is locking and the other is a releasable snap-fit. They have a shoulder at the base for locating purposes to facilitate automated assemble. These come in several styles and spacers

PCB Support Pillars - Two-Prong Snap-Lock/Bayonet Nose Snap-Fit

The standard snap-lock support is ideal for quick assembly in PCB stacking applications and the snap-lock and snap-fit features add a secure hold and an ease of application

PCB Support Pillars - Two-Prong Snap-Lock/Two-Prong Snap-Lock/Spring

These unique supports act as a spring the pin is inserted into the spacer. The part flexes and can provide continuous support to the PCB

PCB Support Pillars - Two-Prong Snap-Lock/Bayonet Nose Snap-Lock

These spacers are locking on both ends. They are availabe in two different styles and many spacer options

PCB Support Pillars - Two-Prong Snap-Lock/Two-Prong Snap-Fit

Essentra's range of PCB Spacers, Pillars & Supports includes these PCB Support Pillars made from Nylon 6/6 with a flame resistance rating of UL94 V2.

Also known as PCB Lock; these PCB Pillars are mounted on both sides with a low profile, two-prong fixing. One end of the PCB Support is locking and the other is a releasable snap fit connection.

Color: Natural

PCB Support Pillars - Two-Prong Snap-Lock/Two-Prong Snap-Lock

These spacers have a locking two-prong design. Both ends of these supports are locking. Available in several sizes and style for different spacers, hole sizes and panel thicknesses

PCB Support Post - Dual-Locking/Metric/Mini

These spacers have a locking teardrop design. These snap into very small holes and leave a very low protrusion over the panel. Available in many sizes and styles

PCB Supports - Fir Tree/Locking Arrowhead

PCB Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

PCB Supports - Locking Pull Mount, Rubber

PCB Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

PCB Supports - Locking Side-Mount/Locking Bayonet, Removable

PCB Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

PCB Supports - Locking Teardrop, Cupped 2-Sides

PCB Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

Screw & Lock Support - Non-Locking, Bayonet Nose, Threaded Male

These Screw and Lock Supports are a two-piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.

Self-Adhesive PCB Support Pillars - Flat Rest Mount

Adhesive Base Supports come with a double-sided adhesive tape with a release tab for quick installation and the flat rest mount is a secure support option. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Self-Adhesive PCB Support Pillars - Non-Locking

Adhesive Base Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Self-Adhesive PCB Support Pillars - Snap-Locking/Low Profile

Adhesive Base Supports come with a double-sided adhesive tape with a release tab for quick installation and the snap-locking types are ideal for quick installation with a low profile option for space-saving capabilities. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • of 3