Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(23 Počet produktových řad)
These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.
Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.
These Expander Fit Spring Plungers are used for positioning, applying pressure, and lifting off. Its unique body design bends to expand, contract, and adjust to bore location tolerances as broad as + 0.2 mm d4.
Its material provides excellent strength in various conditions and temperatures, as well as corrosion resistance, control, and stability. It is quick and easy in production and assembly, and it removes the requirement for the cost of high-accuracy machining and part preparation.
It is recommended that it be used as a single, one-time installation for optimum results since repeated actions of install and uninstall can diminish its capacity to expand into holes with broader tolerances owing to plastic fatigue. It is resistant to temperatures ranging from -30C to +50C. Ideal for applications in plastic moulded components for machine and fixture design, electronics, medical and lighting equipment.
These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.
These smooth-body Spring Plungers with a pin end are used for locating, applying pressure, and lifting off. They have three components: a smooth body, a plunger pin, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.
The spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.
Its smooth body makes insertion easy and is held in place using an interference fit, while the pin end allows for accurate engagement and alignment. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.
Tyto pružinové pístky s keramickou kuličkou a drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří částí: tělo se závitem, keramická kulička a pružinový mechanizmus. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.
Drážka usnadňuje seřízení a přesné umístnění, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Keramická kulička má vysokou tvrdost a odolnost vůči opotřebení i korozi, ale zároveň snižuje riziko poškození povrchu protikusů.
Mají snadnou montáž i použití a jsou určeny pro vysoké zatížení. Díky závitu se snadno integrují do stávajících systémů nebo budov. Mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky jejich odolnosti a všestrannosti.
Tyto pružinové pístky s kuličkou a drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří částí: tělo se závitem, kulička z nerezavějící oceli a pružinový mechanizmus. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.
Drážka usnadňuje seřízení a přesné umístnění, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Kulička z nerezavějící oceli je sice upřednostňována díky své vynikající odolnosti vůči korozi, zajišťuje však také spolehlivost a dlouhou životnost i v náročném prostředí. Kulička z nerezavějící oceli navíc umožňuje hladký pohyb, což snižuje míru tření a opotřebení.
Mají snadnou montáž i použití a jsou určeny pro vysoké zatížení. Díky závitu se snadno integrují do stávajících systémů nebo budov. Mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky jejich odolnosti a všestrannosti.
Tyto hladké pružinové pístky s čepem na konci a šestihrannou drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří komponentů: tělo se závitem, čep s pružinovým mechanizmem a šestihranná drážka. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.
Drážka usnadňuje seřízení a přesné zarovnání, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Čep pístku lze rychle roztáhnout nebo stlačit pomocí ruční síly, takže seřízení nebo změna polohy jsou rychlé a snadné.
Díky šestihranné drážce se pístek snadno montuje pomocí šestihranného klíče. Díky závitu se snadno integrují do stávajících systémů nebo budov. Když je čep vyroben z termoplastu, mají teplotní odolnost od -30 C do +50 C; ale když je čep vyroben z nerezavějící oceli, mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky své odolnosti a všestrannosti.
Montážní držáky a příruby k aretačním čepům
Spínací nýty jsou rychlým a snadným montážním řešením, které lze realizovat bez potřeby jakéhokoli nářadí! Jsou rychlá a hospodárná, mají speciálně navržené nožičky, které se roztahují a pevně a trvale uchytí součásti na místě.
Náš sortiment obsahuje řadu variant nylony včetně: polyamidu 6, polyamidu 4.6 a polyamidu 6.6. Zaklapnutí jednoduchým zatlačením, čistý a hladký povrch. Tyto nýty jsou vyráběny s třídou hořlavosti UL94 V-1 a UL94 V-2, a odolávají teplotám až do 130C (266F).
K dispozici jsou také zacvakávací nýty z nízkohustotního polyethylenu (LDPE) se styly zacvaknutí palcem nebo zatlačením. Nýty k zacvaknutí palcem jsou ideální pro rychlou konstrukci poutačů v maloobchodních prodejnách nebo aplikacích v místě prodeje. Zatlačovací svorky jsou dvoudílné sestavy, které nabízejí bezpečný způsob spojení více panelů.
Nabízíme také řadu vysokoteplotních spínacích nýtů vyrobených z polysulfonu (PSU), což je vysoce výkonný termoplast. Disponuje třídou hořlavosti UL94 V-1 a může odolávat teplotám až do 155C (311F). Naše rozsáhlá nabídka spínacích nýtů obsahuje také spínací nýty z materiálů, jako je K Resin nebo polypropylen (PP).
Uvolnitelné spínací nýty se skládají z dříku vyrobeného z polyamidu 6 a z pouzdra vyrobeného z polykarbonátu (PC). Společně tvoří sestavu pro spojování a zajišťování panelů.
Montáž: Jednoduše zatlačte pouzdro do odnímatelného panelu a hlavu do pouzdra. Po zatlačení panelu s hlavou do pevného panelu se k sobě panely uzamknou. Odnímatelný panel sejmete vytažením hlavy.
Tyto praktické spojovací prvky panelů jsou ideální pro aplikace, které vyžadují pravidelnou údržbu. Jsou nabízeny v provedeních se snadným úchopem nebo s mini-úchopem, aby vyhovovaly celé řadě otvorů a tlouštěk panelů.
Uvolnitelné spínací nýty jsou ideální pro aplikace, jako jsou elektrická zařízení, kovové skříně, telekomunikační zařízení, spotřebiče a další.
Tyto zatlačovací nýty obsahují dřík pro snadnou instalaci tlakem prstů. Jedná se o všestranné nýty, které lze namontovat do kulatých, čtvercových nebo obdélníkových otvorů. Montáž do čtvercového otvoru se používá pro aplikace proti pootočení.
Tento nýt je tvořen dříkem a závěrnou hlavou, volitelně dodávanými buďto ve smontovaném nebo předmontovaném stavu. Tyto nýty lze pro větší pohodlí také po instalaci odstranit.
Pevné nýty mají rychlou a snadnou nasazovací konstrukci. Mají jednodílnou konstrukci s předraženým dříkem, což umožňuje rychlou instalaci nýtu ručně nebo automatickým zařízením. Lze je snadno vyjmout vytažením dříku ze závěrné hlavy.
Naše řada pevných nýtů je vhodná pro aplikace vyžadující zasouvací, zepředu namontovaný (upevnění na slepé straně) spojovací prvek, který lze demontovat a znovu použít. Tyto nýty poskytují přesně to a ještě více! Také těží ze silné odolnosti proti vibracím a jsou dobrou volbou pro lehké aplikace.
Tento nýt má robustní konstrukci, která zůstává tvrdá ve své struktuře, ale přesto poskytuje čistý a úhledný povrch. Tato řada nýtů je silná, spolehlivá a vysoce hospodárná.
Rozpěrné nýty jsou typem nýtu, který poskytuje rychlé, ekonomické a trvalé řešení upevnění. Rozpěrné nýty se instalují umístěním těla nýtu do otvoru v panelu a zatlačením předem sestaveného dříku dolů do sestavy. Nýt se v aplikaci rozšiřuje a poskytuje bezpečné a těsné uchycení. Tyto nýty zajišťují pevné spojení pomocí slepého bočního upevnění.
Náš sortiment nabízí výběr materiálových možností, které zahrnují: polyamid 6, polyamid 6.6, polypropylen (PP) a polyethylen (PE). Tato řada nýtů nabízí dobrou elektrickou izolaci a také odolnost proti korozi.
Samostatně lze zakoupit ruční nýtovačku, která představuje rychlejší způsob upevnění těchto rozpěrných nýtů a je to také doporučená metoda aplikace.
Tento zatlačovací nýt je typem panelového spojovacího prvku navrženým pro optimální montáž a demontáž pro celou řadu aplikací, zejména těch, které vyžadují pravidelnou údržbu a rychlou montáž i demontáž.
Tento nýt tvaru „T“ má přípěrnou nýtovací hlavu ve tvaru knoflíku, která je snadno uchopitelná a zlepšuje pohodlí obsluhy. Nýt těží z jednoduchého zatlačovacího designu a nevyžaduje žádné instalační nástroje. Tento jednoduchý a efektivní design umožňuje, aby se nýt zasunul a vyjmul ze svého umístění až 25krát – což z něj činí vysoce ekonomické řešení a také výrazně urychluje proces montáže a demontáže.
Zatlačovací nýt má konstrukci se zkosenou hlavou. Úkos usnadňuje efektivní montáž a demontáž.
Nýt se instaluje rychlým a snadným vložením do obrobku. Zatlačte na dřík, který zapadne do závěrné hlavy ve tvaru "H". Jakmile je dřík zasunut do závěrné hlavy, její nožičky se roztáhnou a zablokují sestavu nýtu pevně na místě. Jakmile je sestava nýtu nainstalována, přípěrná hlava čepu vyčnívá z povrchu panelu, ale přesto poskytuje pěkný, úhledný a dokončený vzhled.
Plastové šroubovací nýty jsou rychloupínací spojovací prvky, vhodné pro bezpečnostní panely a komponenty, které je třeba vyměnit ve spěchu. Mohou být snadno instalovány, utaženy, uvolněny a odstraněny pomocí křížového šroubováku.
V sortimentu jsou také šroubovací nýty, které jsou vyrobené z nylonu 6/6 s křížovou drážkou pro snadnou montáž či demontáž. Jsou ideální k použití při instalaci v elektrických a elektronických zařízeních díky dobrým elektroizolačním vlastnostem. Řada z polyamidu se rozšiřuje o vysokopevnostní varianty vyrobené z houževnatého polyamidu, které jsou nabízeny s výběrem materiálu čepu. Možnost použití acetalového čepu je ideální pro pevné nebo duté materiály, včetně dřeva, betonu, kovu, plastu, dlaždic nebo malty. Varianta pozinkované oceli poskytuje vynikající tepelnou a elektrickou izolaci, stejně jako vysokou odtrhovací sílu. K dispozici jsou také možnosti vyrobené z polyamidu 6, které jsou vhodné pro větší průměry otvorů a nabízejí vysokou retenční sílu.
These Press Fit Spring Plungers are used as detents as well as for push-on and push-off applications and ejectors. Available in type 1 - Stainless Steel Housing and Ball – AISI 305/20c & type 2 - Plastic Housing and Stainless Steel Ball.
Čtvrtotáčkové upevňovací prvky zapadají do zásuvek a upevňují se otočením čepu o 90 stupňů – proces známý jako „čtvrtotáčkové otočení“. Tento upevňovací prvek poskytuje předvídatelnou přídržnou sílu a nabízí zarážku v uzamčené poloze, která odolává náhodnému otevření. Řešení, které je rychlé, ale bezpečné při montáži. Jedná se o rychloupínač, který zajišťuje trvalé řešení montáže. Ideální volba, vhodná pro bezpečnostní panely a komponenty, které je potřeba urychleně vyměnit.
Montáž a demontáž: Použijte plochý šroubovák nebo minci a otočte spojovací prvek o čtvrt otáčky. Tím se uvolní spodní panel, zatímco upevňovací prvek zůstane v odnímatelném panelu. Případně zatlačte plunžr do průchodky kladivem, čímž spojíte dva panely dohromady.
Naše řada čtvrtotáčkových spojovacích prvků je k dispozici v různých materiálech, včetně: acetalového kopolymeru, acetalu RMS-14, polyacetalu (POM), nylonu a polyamidu 6.6.
Tyto aretační čepy s pružinou jsou vybaveny přírubou s otvory pro šrouby, která zajišťuje pevnější uchycení. Jsou ideální pro použití na tenkém materiálu.
aretační čepy s pružinou mají závit, nemají zajištění v otevřené poloze a umožňují rychlé nastavení na nejrůznějších deskách, držácích a stolech. Používají se jako zarážky, aretace, zajištění nebo vymezení. Jsou vhodné pro vybavení posiloven, zdravotní pomůcky, pohostinské vybavení, dopravníky apod.
Pístky pružinové s kroužkem na vytažení lze také stahovat ručně. Tato konstrukce obsahuje poniklované pouzdro a čep z nerezové oceli.
Stahovací kroužek umožňuje pohodlný způsob zvedání pístku. Tyto pístky jsou ideální pro lokalizaci, polohování a zabezpečování. Mezi běžné aplikace patří vybavení tělocvičny, například posilovací přístroje.
Velikosti závitů: M6, M8, M10 a M12.
Naše pružinové pístky s páčkou jsou vyráběny v provedení z nerezavějící oceli nebo leštěné oceli. V nabídce najdete několik provedení s různým průměrem čepu.
Používají se jako zarážky, aretace, zajištění nebo vymezení. Naše aretační čepy umožňují rychlé nastavení na nejrůznějších deskách, držácích a stolech. Jsou vhodné pro vybavení posiloven, jako zdravotní pomůcky, pohostinské vybavení, dopravníky apod.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku