Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Rund Silikon Zum Einstecken Stopfen – zum einfachen Entfernen

 (3 Produktgruppen)

Liste Rasteransicht

Konische Stopfen mit Griff

Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.

  • Designed to ensure a secure fit due to their convex sides.
  • It protects against contaminants, debris, and damage.
  • Reusable due to the material and without affecting the effectiveness of the sealing.
Material: Silikon Farbe: Grau, Gelb, Grün, Weiß, Rot, Schwarz, Pink, Lila, Blau, Transparent Seriennummer: SR5751

Flanschlose Maskierungsstopfen

Masking Flangeless Plugs are designed to cover holes without masking the surrounding area, protecting against contaminants. Featuring conical rings and a hollow core, these plugs can mask multiple areas at once.

  • Used to cover holes without masking the surrounding area.
  • The pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage.
  • Used in multiple applications, such as powder coating, painting, plating, and sealing.
Material: EPDM, Silikon, TPE, PVC Farbe: Schwarz, Natur, Blau, Grün, Lila, Orange, Gelb, Pink, Rot Seriennummer: SR1090, SR1093, SR5748, SR1034

Maskierungszugstopfen

Masking pull plugs are used to mask threaded and non-threaded holes, offering resistance to chemicals. The pull tab makes them easy to install and remove, ensuring a secure fit that prevents leaks or seepage. The reusable material allows for multiple uses, reducing the need for frequent replacements and helping minimize waste. Cn withstand temperatures of up to 250C.

  • Used to mask threaded and non-threaded holes.
  • The pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit.
  • Used in powder coating, sealing, automotive assembly, and electronics production.
Material: EPDM, Silikon, Silikonkautschuk Farbe: Schwarz, Transparent, Natur, Rot, Grau, Weiß, Lila, Grün, Pink, Orange, Gelb, Blau Seriennummer: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028