Menu Search

2:1 Heat Shrink Tubing

In stock

The range of general purpose Heat Shrink Tubing is versatile in terms of application possibilities and style and color options. With a low shrinking temperature, high flexibility and superior mechanical strength this product is widely used in the fields of communication, electronics and specialist vehicles. An array of color options are available.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Inside Diameter (Shrunk) Colour Tube Shape View
$170.30 - $200.40 Request the lead time here
0.047 in
Blue
Round
$231.80 - $272.80 Request the lead time here
0.189 in
White
Flat
$153.10 - $180.10 Request the lead time here
0.031 in
Black
Round
$148.90 - $175.30 1 In stock
0.024 in
Black
Round
$235.70 - $277.30 11 In stock
0.094 in
Black
Round
$159.10 - $187.40 Request the lead time here
0.031 in
Blue
Round
$463.90 - $545.60 Request the lead time here
0.63 in
White
Flat
$182.70 - $215.00 Request the lead time here
0.063 in
White
Round
$182.70 - $215.00 Request the lead time here
0.063 in
Blue
Round
$170.30 - $200.40 Request the lead time here
0.047 in
White
Round
$463.90 - $545.60 Request the lead time here
0.63 in
Blue
Flat
$210.50 - $247.80 9 In stock
0.252 in
White
Flat
$260.20 - $306.20 7 In stock
0.126 in
Black
Round
$164.10 - $193.00 Request the lead time here
0.126 in
Red
Round
$613.40 - $721.40 Request the lead time here
0.748 in
Red
Flat
$139.60 - $164.30 Request the lead time here
0.094 in
White
Round
$315.00 - $370.70 Request the lead time here
0.5 in
White
Flat
$210.50 - $247.80 1 In stock
0.252 in
Blue
Flat
$275.10 - $323.70 Request the lead time here
0.252 in
Black
Flat
$139.60 - $164.30 Request the lead time here
0.094 in
Blue
Round
  • of 3
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 2.4 mm | 0.094 in; Inside Diameter (Shrunk) 1.2 mm | 0.047 in

495757

Price Range
$200.40 - $170.30

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.047 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    492.126 ft
  • Pre-Shrunk Inside Diameter
    0.094 in
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 9.5 mm | 0.374 in; Inside Diameter (Shrunk) 4.8 mm | 0.189 in

495830

Price Range
$272.80 - $231.80

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.189 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    246.063 ft
  • Pre-Shrunk Inside Diameter
    0.374 in
Heat Shrink Tubing - 2:1 - Black; Pre-Shrunk Inside Diameter 1.6 mm | 0.063 in; Inside Diameter (Shrunk) 0.8 mm | 0.031 in

495687

Price Range
$180.10 - $153.10

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.031 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    492.126 ft
  • Pre-Shrunk Inside Diameter
    0.063 in
Heat Shrink Tubing - 2:1 - Black; Pre-Shrunk Inside Diameter 1.2 mm | 0.047 in; Inside Diameter (Shrunk) 0.6 mm | 0.024 in

495686

Price Range
$175.30 - $148.90

Stock Levels
1 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.024 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    492.126 ft
  • Pre-Shrunk Inside Diameter
    0.047 in
Heat Shrink Tubing - 2:1 - Black; Pre-Shrunk Inside Diameter 4.8 mm | 0.189 in; Inside Diameter (Shrunk) 2.4 mm | 0.094 in

495690

Price Range
$277.30 - $235.70

Stock Levels
11 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.094 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    246.063 ft
  • Pre-Shrunk Inside Diameter
    0.189 in
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 1.6 mm | 0.063 in; Inside Diameter (Shrunk) 0.8 mm | 0.031 in

495756

Price Range
$187.40 - $159.10

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.031 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    492.126 ft
  • Pre-Shrunk Inside Diameter
    0.063 in
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 32.0 mm | 1.26 in; Inside Diameter (Shrunk) 16.0 mm | 0.63 in

495835

Price Range
$545.60 - $463.90

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.63 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    98.425 ft
  • Pre-Shrunk Inside Diameter
    1.26 in
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 3.2 mm | 0.126 in; Inside Diameter (Shrunk) 1.6 mm | 0.063 in

495827

Price Range
$215.00 - $182.70

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.063 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    492.126 ft
  • Pre-Shrunk Inside Diameter
    0.126 in
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 3.2 mm | 0.126 in; Inside Diameter (Shrunk) 1.6 mm | 0.063 in

495758

Price Range
$215.00 - $182.70

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.063 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    492.126 ft
  • Pre-Shrunk Inside Diameter
    0.126 in
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 2.4 mm | 0.094 in; Inside Diameter (Shrunk) 1.2 mm | 0.047 in

495826

Price Range
$200.40 - $170.30

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.047 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    492.126 ft
  • Pre-Shrunk Inside Diameter
    0.094 in
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 32.0 mm | 1.26 in; Inside Diameter (Shrunk) 16.0 mm | 0.63 in

495766

Price Range
$545.60 - $463.90

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.63 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    98.425 ft
  • Pre-Shrunk Inside Diameter
    1.26 in
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 12.7 mm | 0.5 in; Inside Diameter (Shrunk) 6.4 mm | 0.252 in

495831

Price Range
$247.80 - $210.50

Stock Levels
9 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.252 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    164.042 ft
  • Pre-Shrunk Inside Diameter
    0.5 in
Heat Shrink Tubing - 2:1 - Black; Pre-Shrunk Inside Diameter 6.4 mm | 0.252 in; Inside Diameter (Shrunk) 3.2 mm | 0.126 in

495691

Price Range
$306.20 - $260.20

Stock Levels
7 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.126 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    246.063 ft
  • Pre-Shrunk Inside Diameter
    0.252 in
Heat Shrink Tubing - Red; Pre-Shrunk Inside Diameter 6.4 mm | 0.252 in; Inside Diameter (Shrunk) 3.2 mm | 0.126 in

495714

Price Range
$193.00 - $164.10

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.126 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    246.063 ft
  • Pre-Shrunk Inside Diameter
    0.252 in
Heat Shrink Tubing - Red; Pre-Shrunk Inside Diameter 38.1 mm | 1.5 in; Inside Diameter (Shrunk) 19.0 mm | 0.748 in

495721

Price Range
$721.40 - $613.40

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.748 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    98.425 ft
  • Pre-Shrunk Inside Diameter
    1.5 in
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 4.8 mm | 0.189 in; Inside Diameter (Shrunk) 2.4 mm | 0.094 in

495828

Price Range
$164.30 - $139.60

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.094 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    246.063 ft
  • Pre-Shrunk Inside Diameter
    0.189 in
Heat Shrink Tubing - White; Pre-Shrunk Inside Diameter 25.4 mm | 1 in; Inside Diameter (Shrunk) 12.7 mm | 0.5 in

495834

Price Range
$370.70 - $315.00

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.5 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    98.425 ft
  • Pre-Shrunk Inside Diameter
    1 in
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 12.7 mm | 0.5 in; Inside Diameter (Shrunk) 6.4 mm | 0.252 in

495762

Price Range
$247.80 - $210.50

Stock Levels
1 In stock
Attributes
  • Inside Diameter (Shrunk)
    0.252 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    164.042 ft
  • Pre-Shrunk Inside Diameter
    0.5 in
Heat Shrink Tubing - 2:1 - Black; Pre-Shrunk Inside Diameter 12.7 mm | 0.5 in; Inside Diameter (Shrunk) 6.4 mm | 0.252 in

495693

Price Range
$323.70 - $275.10

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.252 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    164.042 ft
  • Pre-Shrunk Inside Diameter
    0.5 in
Heat Shrink Tubing - Blue; Pre-Shrunk Inside Diameter 4.8 mm | 0.189 in; Inside Diameter (Shrunk) 2.4 mm | 0.094 in

495759

Price Range
$164.30 - $139.60

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter (Shrunk)
    0.094 in
  • Minimum Full Recovery Temperature
    212 °F
  • Minimum Shrink Temperature
    70 °C
  • Overall Length
    246.063 ft
  • Pre-Shrunk Inside Diameter
    0.189 in