For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(7 product groups)
Knurled Knob Retractable Plunger Pins can be used in machining applications, for positioning, as loading pins, alignment pins, and indexing devices. These hand retractable pins offer a fast and convenient way to adjust or remove accessories on equipment.
These Plunger Pins have a knurled knob and a low profile design, making them a great choice for applications with limited space. A lock-out features is available for a hands-free environment. The lock-out features keeps the plunger pin in a retracted (open) position, allowing the user to make final adjustments on the equipment, using two hands. An anti-vibration lock patch can also be added on to threads.
Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel provides high strength and hardness as well as superior corrosion resistance properties.
Plunger Pins are used in machining applications, and are particularly good for applications where space is limited. They can be used as loading pins, alignment pins, for positioning and as indexing devices.
These hand-retractable L-Handle pins provide a convenient and fast way to adjust or remove accessories on equipment. The pin includes a lock-out feature for a hands-free environment, with a simple twist-to-lock actuation. Additionally, an anti-vibration lock patch can be added on to the threads.
Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel provides high strength and hardness as well as superior corrosion resistance properties.
Hand Retractable Lever Pins are offer quick and convenient adjustment, and the removal of accessories from equipment. These Plunger Pins have a shortened lever handle design, which has a lock-out feature. The lock-out provides a hands-free solution with a simple twist-to-lock actuation that allows the user to make two-hand adjustments to the equipment, while the pin is held in an open (retracted) position.
Short in design, these Lever Pins are ideal for applications with limited space. They can be used for positioning, and as loading pins, alignment pins and indexing devices. An anti-vibration lock patch is available, which can be added on to threads.
These Pins are made of Stainless Steel that offers a low maintenance, easy to clean and generally more hygienic option compared to Low Carbon Steel. The Stainless Steel is highly recyclable and provides excellent corrosion resistance for applications that might involve a salt environment.
Push Pull Spring-Loaded Plunger Pins are available in standard thread sizes, and are an ideal choice for machining applications. These hand-retractable pins are used a fast and convenient way to make adjustment to equipment, and for the removal of accessories from equipment. Particularly good where space is limited. They can be used as indexing devices, alignment pins, loading pins and for positioning.
The pins are equipped with an easy to grasp push-pull knob, for withdrawing and engaging the plunger. To withdraw the plunger tip; the user must pull on the knob, adjust the work piece to re-align the perforated holes and then release to re-engage the plunger tip. An anti-vibration lock patch can be added on to the threads.
The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.
Ring Pull Spring Plungers are a great option for machining applications, and can be used as; for positioning, as loading pins, alignment pins, and indexing devices. They provide a quick and convenient way to adjust or remove accessories on equipment, and are ideal for limited space applications.
These spring plungers benefit from a lock-out feature, meaning the user can make final adjustments to equipment using two hands. The lock-out function keeps the pin plunger in an open (retracted) position - ideal for a hands-free environment. An anti-vibration lock patch is also available, which can be added on to threads.
The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.
Ring Pull Spring Plungers are a great option for machining applications, and can be used; for positioning, as loading pins, alignment pins, and indexing devices. They provide a quick and convenient way to adjust or remove accessories on equipment.
The pins have a short retractable design making them perfect for confined spaces. They benefit from a lock-out feature, meaning the user can make final adjustments to equipment using two hands. The lock-out function keeps the pin plunger in an open (retracted) position - ideal for a hands-free environment. An anti-vibration lock patch is also available, which can be added on to threads.
Our pins come in two material options. Low Carbon Steel offers strength and durability at a low-cost, making it a good economical choice. The zinc plating finish provides good corrosion resistance. Stainless Steel provides high strength and hardness as well as superior corrosion resistance properties.
Our T-Handle Retractable Pins provide a fast and convenient way to adjust or remove accessories on equipment. They work well for machining applications, such as; loading pins, positioning, indexing devices, and as alignment pins.
Options include an anti-vibration lock patch that can be added on to threads. The T-shaped handle design has a lock-out feature for a hands-free environment, with a simple twist-to-lock actuation.
The Pins are made of Stainless Steel that offers a low maintenance, easy to clean and generally more hygienic option compared to Low Carbon Steel. The Stainless Steel is highly recyclable and provides excellent corrosion resistance for applications that might involve a salt environment.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.