For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
(3 product groups)
Flexible Foam Cord can be used like a gasket, for the masking of threads, grooves, slots and keyways.
The foam cord can be cut to a desired length and can also be used multiple times. Suitable applications include; powder coating, e-coating, plating and anodizing.
Star Tubing is a masking solution that is ideal for long studs and pins, where caps are too short. The star-shaped profile allows the part to be flexible and fits easily on to tight diameters.
They tubes are highly flexible and are able to fit several ranges. They easily fit over threaded studs, non-threaded tubes or irregular shapes. They have good heat resistance.
High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.
Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.
The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.
Popular applications include; powder coating, e-coating, plating and anodising.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue