Quantity | Unit price |
---|---|
1 - 249 | $1.5602 |
250 - 499 | $0.7814 |
500 - 2499 | $0.3113 |
2500 - 24999 | $0.1388 |
25000 - 49999 | $0.1319 |
50000 + | $0.125 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size | 15.9 mm |
---|---|
Compatible Tube Size | 0.625 in |
Colour | Red |
Compatible Thread Sizes (All) | 7/8-14 |
Compatible Thread Standard | JIC Threads |
Compatible Thread Standard (All) | JIC Threads |
Fitting Style | Threaded |
Full Material | Low Density Polyethylene |
Material | LDPE |
JIC Fitting Size | 10 |
Specifications | MIL-C5501/1, MIL-C52078, NAS-833, NAS-815 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.