Menu Search

4 or 12 Fiber Splice Holder

In stock

Holds twelve 2.7mm splices or four 4.2mm splices. Fastens with either an adhesive pad or #4 screw.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Number of Positions Cable Diameter Hole Diameter View
$3.5466 - $4.3782 14950 In stock
12, 4
0.118 in
$5.5634 - $6.8682 Request the lead time here
12, 4
0.118 in
Fibre Clip - Screw;Adhesive ; Hole Diameter 3.0 mm | 0.118 in ; Overall Height 12.2 mm | 0.48 in ;

OFSH-4-1-01LA

Price Range
$4.3782 - $3.5466

Stock Levels
14950 In stock
Attributes
  • Hole Diameter
    0.118 in
  • Overall Height
    0.48 in
  • Overall Length
    1.26 in
  • Overall Width
    1.26 in
  • Colour
    Natural
Fibre Clip - Screw;Adhesive ; Hole Diameter 3.0 mm | 0.118 in ; Overall Height 12.2 mm | 0.48 in ;

OFSH-4-1-19LA

Price Range
$6.8682 - $5.5634

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.118 in
  • Overall Height
    0.48 in
  • Overall Length
    1.26 in
  • Overall Width
    1.26 in
  • Colour
    Natural