Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Panel Thickness A Range | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.5208 - $0.5921 | 1000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.375 in
9.5 mm
|
||
| $0.7811 - $0.8874 | 1000 In stock |
|
0.700 in
17.8 mm
|
|
|
0.625 in
15.9 mm
|
||
| $0.7644 - $0.869 | 3000 In stock |
|
0.700 in
17.8 mm
|
|
|
0.500 in
12.7 mm
|
||
| $0.798 - $0.9066 | 1000 In stock |
|
0.700 in
17.8 mm
|
|
|
0.750 in
19.1 mm
|
||
| $0.5324 - $0.6048 | 5000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.500 in
12.7 mm
|
||
| $0.8153 - $0.926 | 1000 In stock |
|
0.700 in
17.8 mm
|
|
|
0.875 in
22.2 mm
|
||
| $0.5441 - $0.6183 | Request the lead time here |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.625 in
15.9 mm
|
||
| $0.8499 - $0.9662 | 1000 In stock |
|
0.700 in
17.8 mm
|
|
|
1.125 in
28.6 mm
|
||
| $0.5381 - $0.6116 | 1000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.563 in
14.3 mm
|
||
| $0.7379 - $0.8384 | Request the lead time here |
|
0.700 in
17.8 mm
|
|
|
0.250 in
6.4 mm
|
||
| $0.7472 - $0.8492 | 15000 In stock |
|
0.700 in
17.8 mm
|
|
|
0.375 in
9.5 mm
|
||
| $0.5165 - $0.5865 | 8000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.313 in
8 mm
|
||
| SCBSB-16-01A-RT | $0.8322 - $0.9456 | 4000 In stock |
|
0.700 in
17.8 mm
|
|
|
1.000 in
25.4 mm
|
|
| $0.5267 - $0.5982 | Request the lead time here |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.438 in
11.1 mm
|
||
| $0.5132 - $0.5828 | Request the lead time here |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.250 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue