Quantity | Unit price |
---|---|
200 - 399 | $2.0103 |
400 - 799 | $1.9823 |
800 - 1599 | $1.8659 |
1600 - 3199 | $1.586 |
3200 - 6399 | $1.2687 |
6400 + | $1.0575 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Fitting Style | Adhesive |
Full Material | Polytetrafluoroethylene;Polyethylene |
Head Shape | Round |
Material | PTFE;PE |
Insert Height | 6.5 mm |
Insert Height | 0.256 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.