Menu Search

Adhesive Mount U Clamp

In stock

Adhesive Mount U Clamps are used to hold and lock bundles securely. They are ideal for holding cables, wires or other small items to a surface.

Due to their adhesive backing, these clamps allow easy installation without drilling or using other types of hardware.

  • Material: Polyamide (PA), Polyphenylene Ether (PPE), and Polyvinyl Chloride (PVC)
  • Colour: White, Grey, and Natural
  • UL94 V0, UL94 V1, and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length Overall Height View
$0.663 - $0.7955 2000 In stock
0.625 in
1.469 in
0.422 in
$0.7365 - $0.884 21000 In stock
0.625 in
1.594 in
0.547 in
$0.5676 - $0.6813 185950 In stock
0.625 in
1.344 in
0.297 in
$0.2916 - $0.36 5100 In stock
0.375 in
0.760 in
0.216 in
$0.4944 - $0.6102 27500 In stock
0.750 in
1.600 in
0.580 in
$0.4473 - $0.6693 1000 In stock
0.626 in
0.126 in
1.22 in
0.173 in
$0.4263 - $0.5262 3500 In stock
0.625 in
1.505 in
0.455 in
$0.3672 - $0.4535 16000 In stock
0.5 in
0.252 in
1.382 in
0.327 in
$0.3159 - $0.39 3700 In stock
0.375 in
1.281 in
0.248 in
Cable Clamp - U, Adhesive Mount - Black ; Compatible Cable Diameter Range - 9.5 mm | 0.375 in

UC-6-RT

Price Range
$0.7955 - $0.663

Stock Levels
2000 In stock
Attributes
  • Base Length
    1.469 in
  • Base Width
    0.625 in
  • Maximum Compatible Cable Diameter
    0.375 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
Cable Clamp - U, Adhesive Mount - Black ; Compatible Cable Diameter Range - 12.7 mm | 0.500 in

UC-8-RT

Price Range
$0.884 - $0.7365

Stock Levels
21000 In stock
Attributes
  • Base Length
    1.594 in
  • Base Width
    0.625 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
Cable Clamp - U, Adhesive Mount - Black ; Compatible Cable Diameter Range - 6.4 mm | 0.250 in

UC-4-RT

Price Range
$0.6813 - $0.5676

Stock Levels
185950 In stock
Attributes
  • Base Length
    1.344 in
  • Base Width
    0.625 in
  • Maximum Compatible Cable Diameter
    0.250 in
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
N/A - Natural ; Compatible Cable Diameter Range - 3.2 mm | 0.125 in

22DPC13037

Price Range
$0.36 - $0.2916

Stock Levels
5100 In stock
Attributes
  • Base Length
    0.760 in
  • Base Width
    0.375 in
  • Maximum Compatible Cable Diameter
    0.125 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    32 °F
Cable Clamp - U, Adhesive Mount - Natural ; Compatible Cable Diameter Range - 12.7 mm | 0.500 in

22DPC50575

Price Range
$0.6102 - $0.4944

Stock Levels
27500 In stock
Attributes
  • Base Length
    1.600 in
  • Base Width
    0.750 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    32 °F
Cable Clamp - U, Adhesive Mount - Black ; Compatible Cable Diameter Range - 3.2 mm | 0.125 in

UC-2-RT

Price Range
$0.6693 - $0.4473

Stock Levels
1000 In stock
Attributes
  • Base Length
    1.22 in
  • Base Width
    0.626 in
  • Compatible Cable Diameter Range
    0.126 in
  • Maximum Compatible Cable Diameter
    0.126 in
  • Maximum Operating Temperature
    122 °F
N/A - Natural ; Compatible Cable Diameter Range - 9.5 mm | 0.375 in

22DPC38062

Price Range
$0.5262 - $0.4263

Stock Levels
3500 In stock
Attributes
  • Base Length
    1.505 in
  • Base Width
    0.625 in
  • Maximum Compatible Cable Diameter
    0.375 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    32 °F
Cable Clamp - U, Adhesive Mount - Natural ; Compatible Cable Diameter Range - 6.4 mm | 0.252 in

22DPC25550

Price Range
$0.4535 - $0.3672

Stock Levels
16000 In stock
Attributes
  • Base Length
    1.382 in
  • Base Width
    0.5 in
  • Compatible Cable Diameter Range
    0.252 in
  • Maximum Compatible Cable Diameter
    0.252 in
  • Maximum Operating Temperature
    122 °F
Cable Clamp - U, Adhesive Mount - Natural ; Compatible Cable Diameter Range - 4 mm | 0.156 in

22DPC15637

Price Range
$0.39 - $0.3159

Stock Levels
3700 In stock
Attributes
  • Base Length
    1.281 in
  • Base Width
    0.375 in
  • Maximum Compatible Cable Diameter
    0.156 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    32 °F