Quantity | Unit price |
---|---|
100 - 999 | $1.019 |
1000 - 4999 | $0.5789 |
5000 - 9999 | $0.458 |
10000 - 24999 | $0.3951 |
25000 + | $0.3725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Approximate Cable Holding Diameter | 27 mm |
---|---|
Approximate Cable Holding Diameter | 1.062 in |
Compatible Hole Diameter | 38.1 mm |
Compatible Hole Diameter | 1.5 in |
Flange Thickness | 1.5 mm |
Flange Thickness | 0.059 in |
Head Diameter | 40.9 mm |
Head Diameter | 1.61 in |
Overall Height | 11.4 mm |
Overall Height | 0.449 in |
Full Material | Polyamide 66 |
Colour | Black |
Material Flammability Standard | UL94 V-2 |
Open/Closed | Universal |
UL/CSA Description | UL E320906 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.