Open Bushings that are universal in nature feature an easy to push in design. This allows them to easily lock into place at common panel thickesses. The split design allows side entry of pre-assembled cords, cables or tubes that have segments larger than the bushings internal diameter, such as connectors.
They offer ideal protection for wires, cables and tubing from unfinished, sharp edges. The open design allows the bushing to be assembled into holes that already contain a bundle. They can be adjusted to accept various diameters and shapes. Effortlessly installed with fingertip pressure, meaning no tools are required for installation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Approximate Cable Holding Diameter | Compatible Hole Diameter | Panel Thickness Range | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
PGSC-1422A | $0.2171 - $0.4227 | 80 In stock |
0.563 in
14.3 mm
|
|
|
||||||
$0.2655 - $0.5195 | 4800 In stock |
0.748 in
19 mm
|
|
|
|||||||
$0.2088 - $0.5711 | 7800 In stock |
0.815 in
20.7 mm
|
|
|
|||||||
$0.1955 - $0.3807 | 2500 In stock |
0.500 in
12.7 mm
|
|
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue