Menu Search

All-Fit Bushings - Open/Closed

In stock

Open Bushings that are universal in nature feature an easy to push in design. This allows them to easily lock into place at common panel thickesses. The split design allows side entry of pre-assembled cords, cables or tubes that have segments larger than the bushings internal diameter, such as connectors.

They offer ideal protection for wires, cables and tubing from unfinished, sharp edges. The open design allows the bushing to be assembled into holes that already contain a bundle. They can be adjusted to accept various diameters and shapes. Effortlessly installed with fingertip pressure, meaning no tools are required for installation.

  • Material: Nylon 6/6
  • Color: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Panel Thickness Range View
$0.2823 - $0.5522 14200 In stock
PGSC-1422A $0.2307 - $0.4493 4080 In stock
$0.222 - $0.6071 2400 In stock
$0.2078 - $0.4047 Request the lead time here
All-Fit Bushings - Open/Closed - Open, ; 25.5 mm | 1.002 in ; 0.8 - 3 mm | 0.031 - 0.118 in

PGSC-1926A

Price Range
$0.5522 - $0.2823

Stock Levels
14200 In stock
Attributes
  • Flange Thickness
    0.039 in
  • Head Diameter
    1.063 in
  • Maximum Panel Thickness
    0.118 in
  • Overall Height
    0.453 in
  • Colour
    Black
All-Fit Bushings - Open/Closed - Open, ; 22.3 mm | 0.878 in ; 0.8 - 3 mm | 0.031 - 0.118 in

PGSC-1422A

Price Range
$0.4493 - $0.2307

Stock Levels
4080 In stock
Attributes
  • Flange Thickness
    0.039 in
  • Head Diameter
    0.937 in
  • Maximum Panel Thickness
    0.118 in
  • Overall Height
    0.453 in
  • Colour
    Black
All-Fit Bushings - Open/Closed - Open, ; 27.9 mm | 1.099 in ; 0.8 - 3 mm | 0.031 - 0.118 in

PGSC-2128A

Price Range
$0.6071 - $0.222

Stock Levels
2400 In stock
Attributes
  • Flange Thickness
    0.039 in
  • Head Diameter
    1.161 in
  • Maximum Panel Thickness
    0.118 in
  • Overall Height
    0.453 in
  • Colour
    Black
All-Fit Bushings - Open/Closed - Open, ; 19.1 mm | 0.750 in ; 0.8 - 3 mm | 0.031 - 0.118 in

PGSC-1319A

Price Range
$0.4047 - $0.2078

Stock Levels
Request the lead time here
Attributes
  • Flange Thickness
    0.039 in
  • Head Diameter
    0.858 in
  • Maximum Panel Thickness
    0.118 in
  • Overall Height
    0.39 in
  • Colour
    Black