Quantity | Unit price |
---|---|
100 - 999 | $1.3281 |
1000 - 4999 | $0.809 |
5000 - 9999 | $0.5969 |
10000 - 24999 | $0.5105 |
25000 + | $0.476 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 15.9 mm |
---|---|
Compatible Cable Diameter Range | 0.625 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.204 in |
Maximum Compatible Cable Diameter | 15.9 mm |
Maximum Compatible Cable Diameter | 0.625 in |
Overall Width | 9.5 mm |
Overall Width | 0.375 in |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.