Menu Search

P Style Cable Clamp - Screw; 0.875 in; 0.204 in; Aluminium; Natural

This P Clip protects and holds cables, wires, hoses and loom in place. Its aluminium material makes it corrosion-resistant and lowers vibration. Screw mounted de size 10.M5 and natural.
Item code:

AL14

10897 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $1.7985
1000 - 4999 $1.0611
5000 - 9999 $0.849
10000 - 24999 $0.747
25000 + $0.7096
Standard pack: 500

Order in multiple of 500

Total price:

$899.25

500 x $1.7985

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Cable Diameter Range 0.874 in
Hole Diameter 0.205 in
Maximum Compatible Cable Diameter 0.874 in
Adjustability Fixed
Material Aluminium
Mounting Method Screw
Overall Width 0.374 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us