Quantity | Unit price |
---|---|
500 - 999 | $2.1899 |
1000 - 4999 | $1.3013 |
5000 - 9999 | $1.0401 |
10000 - 24999 | $0.9051 |
25000 + | $0.8841 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 28.6 mm |
---|---|
Compatible Cable Diameter Range | 1.126 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.205 in |
Maximum Compatible Cable Diameter | 28.6 mm |
Maximum Compatible Cable Diameter | 1.126 in |
Adjustability | Fixed |
Material | Aluminium |
Mounting Method | Screw |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.