Menu Search

P Style Cable Clamp - Aluminium Alloy ; Compatible Cable Diameter Range - 11.1 mm | 0.438 in

This P Clamp is used to protect and secure cables, and wires. It is made of aluminium alloy, which makes it lightweight and corrosion-resistant. It is easy to install by screw mounting with #10; M5 screws and the ratcheting mechanism that holds cable bundles can be reopened for routing modifications.
Item code:

AL7A

1800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.6314
1000 - 4999 $0.3588
5000 - 9999 $0.284
10000 - 24999 $0.243
25000 + $0.2273
Standard pack: 1000

Order in multiple of 100

Total price:

$63.14

100 x $0.6314

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Cable Diameter Range 0.438 in
Hole Diameter 0.204 in
Maximum Compatible Cable Diameter 0.438 in
Overall Width 0.375 in
Brand Richco

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us