Quantity | Unit price |
---|---|
1 - 219 | $6.5997 |
220 - 439 | $3.2882 |
440 - 2199 | $1.3154 |
2200 - 6599 | $0.5832 |
6600 - 10999 | $0.5247 |
11000 + | $0.497 |
Compatible Leg Length | 25.4 mm |
---|---|
Compatible Leg Length | 1.000 in |
Colour | Black |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.