Menu Search

Armor Bushing - Size Designation 0.375 in (9.5 mm) ; Cable Type 14/4;12/3;6/1;4/1 ; Red

Polypropylene Armor Bushiong has a opening to protect 3/8 14/4;12/3;6/1;4/1 cables and flexible metal conduit from sharp edges.
Item code:

ASB1A

60915 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4999 $0.477
5000 - 9999 $0.2171
10000 - 19999 $0.1518
20000 - 99999 $0.0869
100000 + $0.0827
Standard pack: 20000

Order any quantity

Total price:

$0.48

1 x $0.477

Add sample +

Specifications

Imperial
Metric
SKU attributes
Body Diameter 0.450 in
Body Height 0.650 in
Flange Diameter 0.671 in
Cable Type 14/4;12/3;6/1;4/1
Colour Red
Full Material Polypropylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us