HTTP Status 400 – Bad Request

Menu Search

Banjo Union Plugs

In stock

Banjo Union Plugs are designed to protect banjo unions from damage, wear and tear, and dirt or moisture ingress. They provide a secure fit on banjo unions DIN 7642 B/E, forming a reliable sealing surface to prevent leaks.

Ideal for hydraulic and fluid systems, they are durable and can come with or without a cover tab. It can be used in applications in automotive or industrial machinery.

  • Material: LDPE
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Compatible Pipe Outside Diameter Plug Type Inside Diameter Outside Diameter View
$0.524 - $3.0957 14320 In stock
0.314 in
Without Tab
0.484 in
0.744 in
$0.6425 - $3.794 4812 In stock
0.393 in
Without Tab
0.563 in
0.780 in
Banjo Union Plug - Compatible Pipe Outside Diameter: 8 mm | 0.314 in ; Inside Diameter: 12.3 mm | 0.484 in ; Without Tab

BUP105A

Price Range
$3.0957 - $0.524

Stock Levels
14320 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Plug Type
    Without Tab
  • Special Features
    10 Banjo Union
  • Compatible Pipe Outside Diameter
    0.314 in
Banjo Union Plug - Compatible Pipe Outside Diameter: 10 mm | 0.393 in ; Inside Diameter: 14.3 mm | 0.563 in ; Without Tab

BUP110A

Price Range
$3.794 - $0.6425

Stock Levels
4812 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Plug Type
    Without Tab
  • Special Features
    10 Banjo Union
  • Compatible Pipe Outside Diameter
    0.393 in
HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request

HTTP Status 400 – Bad Request