Quantity | Unit price |
---|---|
1000 - 9999 | $0.1913 |
10000 - 24999 | $0.1839 |
25000 + | $0.1698 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Cable Bundle Diameter | 23.0 mm |
---|---|
Maximum Cable Bundle Diameter | 0.906 in |
Overall Length | 99.0 mm |
Overall Length | 3.898 in |
Overall Width | 6.4 mm |
Overall Width | 0.252 in |
Coating | Uncoated |
Colour | Natural |
Full Material | Polyethylene |
Hole Type | No Screw Hole |
Material | PE |
Type | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.