Quantity | Unit price |
---|---|
1 - 499 | $1.1991 |
500 - 999 | $0.5451 |
1000 - 1999 | $0.3818 |
2000 - 7999 | $0.2181 |
8000 - 15999 | $0.1964 |
16000 + | $0.1854 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Diameter | 38.2 mm |
---|---|
Overall Diameter | 1.504 in |
Overall Height | 7 mm |
Overall Height | 0.276 in |
Fitting Style | Push Fit |
Hole Type | Round Hole |
Colour | Black |
Full Material | Polyvinyl Chloride |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.