Menu Search

Blanking Plug - Compatible Hole Diameter 25.4 mm | 1.000 in ; Overall Diameter 32 mm | 1.260 in ; Push Fit ; TPR ; Black

TPR Blanking Plug acts as a closure in round panel holes and provides a neat finished appearance.
Item code:

15165B

3000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 749 $3.7014
750 - 1499 $1.6827
1500 - 2999 $1.1763
3000 - 14999 $0.6722
15000 - 29999 $0.6063
30000 + $0.57
Standard pack: 3000

Order any quantity

Total price:

$3.70

1 x $3.7014

Add sample +

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 1.260 in
Overall Height 0.354 in
Fitting Style Push Fit
Hole Type Round Hole
Colour Black
Full Material Thermoplastic Rubber
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us